Downloads
Downloads | 36.00.01 | 36.00.00 | 35.01.00 | 35.00.02 | 34.03.00 | 34.02.01 | 34.01.00 | 34.00.00 | 33.03.00 | 33.02.01 | 33.01.01 | 33.00.02 | 32.04.00 | 32.03.01 | 32.02.01 | 32.01.01 | 32.00.01 | 31.02.00 | 31.01.01 | 31.00.01 | 30.02.02 | 30.01.02 | 30.00.00 | 29.00.02 | 28.03.01 | 28.02.01 | 28.01.00 | 28.00.02 | 27.00.01 | 26.01.01 | 26.01.00 | 24.02.00 | 24.01.00 | 24.00.00 | 23.00.01 | 21.03.02 | 21.00.04 | |
1769-L30ER/1769-L30ERK
(Series A)
21.011
CompactLogix 5370 L3 Controller, 2 EtherNet/IP ports, 1MB memory w/ supercap backup, up to 8 1769 I/O expansion modules, 16 Ethe
|
Select FilesFirmware Only | |||||||||||||||||||||||||||||||||||||
1769-L30ER-NSE
(Series A)
21.011
CompactLogix 5370 L3 Controller, 2 EtherNet/IP ports, 1Mb Memory with no supercap Backup, up to 8 1769 I/O expansion modules, 16
|
Select FilesFirmware Only | |||||||||||||||||||||||||||||||||||||
1769-L30ERM/1769-L30ERMK
(Series A)
21.011
CompactLogix 5370 L3 Controller, 2 EtherNet/IP ports, 1Mb Memory w/ supercap backup, 4 Axis CIP Motion, up to 8 1769 I/O expansi
|
Select FilesFirmware Only | |||||||||||||||||||||||||||||||||||||
1769-L33ER/1769-L33ERK
(Series A)
21.011
CompactLogix 5370 L3 Controller, 2Mb Memory, w/Supercap Backup, up to 16 1769 I/O expansion modules, 32 EtherNet/IP and 120 TCP
|
Select FilesFirmware Only | |||||||||||||||||||||||||||||||||||||
1769-L33ERM/1769-L33ERMK/1769-L33ERMO
(Series A)
21.011
CompactLogix 5370 L3 Controller, 2Mb Memory w/Supercap Backup, 8 Axis CIP Motion, up to 16 1769 I/O expansion modules, 32 EtherN
|
Select FilesFirmware Only | |||||||||||||||||||||||||||||||||||||
1769-L36ERM/1769-L36ERMO
(Series A)
21.011
CompactLogix 5370 L3 Controller, 3Mb Memory w/Supercap Backup, 16 Axis CIP Motion, up to 30 1769 I/O expansion modules, 48 Ether
|
Select FilesFirmware Only | |||||||||||||||||||||||||||||||||||||
1769-L24ER-QB1B
(Series A)
21.011
CMX5370 L2 controller, 2 EtherNet/IP ports, 750KB memory, 16DI, 16DO, 4x 1769 I/O expansion modules, 8 EIP Nodes, 24VDC
|
Select FilesFirmware Only | |||||||||||||||||||||||||||||||||||||
1769-L24ER-QBFC1B/1769-L24ER-QBFC1BK
(Series A)
21.011
CMX5370 L2 Controller,2 EIP ports,750KB memory,16DI,16DO,4 Universal AI,2xAO, 4xHSC,4x1769 I/O exp.,8 EIP Nodes, 24VDC
|
Select FilesFirmware Only | |||||||||||||||||||||||||||||||||||||
1769-L27ERM-QBFC1B
(Series A)
21.011
CMX5370 L2 controller,2 EIP ports,1MB memory,16DI,16DO,4 Universal AI,2xAO, 4xHSC,4x1769 I/O exp.,16 EIP Nodes,4 Motion Axes,24V
|
Select FilesFirmware Only | |||||||||||||||||||||||||||||||||||||
1769-L16ER-BB1B
(Series A)
21.011
CMX5370 L1 controller, 2x EtherNet/IP ports,384KB memory,16DI,16DO, 6x1734 I/O expansion modules, 4 EIP Nodes, 24VDC
|
Select FilesFirmware Only | |||||||||||||||||||||||||||||||||||||
1769-L18ER-BB1B
(Series A)
21.011
CMX5370 L1 controller, 2x EtherNet/IP ports,512KB memory,16DI,16 DO,8x1734 I/O expansion modules, 8 EIP Nodes, 24VDC
|
Select FilesFirmware Only | |||||||||||||||||||||||||||||||||||||
1769-L18ERM-BB1B/1769-L18ERM-BB1BK
(Series A)
21.011
CMX5370 L1 controller, 2xEtherNet/IP ports, 512KB memory, 16DI, 16DO, 8x1734 I/O exp. modules, 2 CIP Motion Axes, 8 EIP Node,24V
|
Select FilesFirmware Only |