Downloads   
  Downloads 38.03.00 38.02.00 38.01.01 38.01.00 38.00.00 37.05.00 37.04.00 37.03.00 37.02.00 37.01.00 37.00.02 36.06.00 36.05.00 36.04.00 36.03.00 36.02.00 36.01.00 36.00.02 35.05.00 35.04.00 35.03.00 35.02.00 35.01.00 35.00.02 34.05.00 34.04.00 34.03.00 34.02.01 34.01.00 34.00.00 33.04.00 33.03.00 33.02.01 33.01.01 33.00.02 32.05.00 32.04.00 32.03.01 32.02.01 32.01.01 32.00.01 31.02.00 31.01.01 31.00.01 30.02.02 30.01.02 30.00.00 29.00.02 28.03.01 28.02.01 28.01.00 28.00.02 27.00.01 27.00.00 26.01.01 24.02.00 24.01.00 24.00.00 23.00.01 21.03.02 21.00.04
1794-AENTR  (Series A) 
2.012
FLEX I/O Dual Port EtherNet/IP Adapter Module
                                                                                                                         
1794-AENTRXT  (Series A) 
2.012
FLEX I/O Dual Port EtherNet/IP Adapter Module, XT.