Downloads   
  Downloads 38.01.00 38.00.00 37.01.00 37.00.02 36.02.00 36.01.00 36.00.02 35.03.00 35.02.00 35.01.00 35.00.02 34.04.00 34.03.00 34.02.01 34.01.00 34.00.00 33.04.00 33.03.00 33.02.01 33.01.01 33.00.02 32.05.00 32.04.00 32.03.01 32.02.01 32.01.01 32.00.01 31.02.00 31.01.01 31.00.01 30.02.02 30.01.02 30.00.00 29.00.02 28.03.01 28.02.01 28.01.00 28.00.02 27.00.01 27.00.00 26.01.01 24.02.00 24.01.00 24.00.00 23.00.01 21.03.02 21.00.04
5094-AEN2SFPRXT  (Series A) 
5.012
FLEX 5000 Ethernet Adapter 16 Modules SFP XT 2-Port
Select FilesFirmware Only                                                                                              
5094-AEN2TRXT  (Series A) 
5.012
FLEX 5000 Ethernet Adapter 16 Modules Twisted-Pair Media XT 2-Port
Select FilesFirmware Only                                                                                              
5094-AENSFPRXT  (Series A) 
5.012
FLEX 5000 Ethernet Adapter 8 Modules SFP XT 2-Port
Select FilesFirmware Only                                                                                              
5094-AENTRXT  (Series A) 
5.012
FLEX 5000 Ethernet Adapter 8 Modules Twisted-Pair Media XT 2-Port
Select FilesFirmware Only