Downloads   
  Downloads 38.03.00 38.02.00 38.01.01 38.01.00 38.00.00 37.05.00 37.04.00 37.03.00 37.02.00 37.01.00 37.00.02 36.06.00 36.05.00 36.04.00 36.03.00 36.02.00 36.01.00 36.00.02 35.05.00 35.04.00 35.03.00 35.02.00 35.01.00 35.00.02 34.05.00 34.04.00 34.03.00 34.02.01 34.01.00 34.00.00 33.04.00 33.03.00 33.02.01 33.01.01 33.00.02 32.05.00 32.04.00 32.03.01 32.02.01 32.01.01 32.00.01 31.02.00 31.01.01 31.00.01 30.02.02 30.01.02 30.00.00 29.00.02 28.03.01 28.02.01 28.01.00 28.00.02 27.00.01 27.00.00 26.01.01 24.02.00 24.01.00 24.00.00 23.00.01 21.03.02 21.00.04
5069-AENTR/ 5069-AENTRK  (Series A) 
4.012
5069 Compact I/O EtherNet/IP Adapter. It supports 31 modules, dual Ethernet ports support DLR, 1 Gbps