Downloads
![]() |
Downloads | 38.03.00 | 38.02.00 | 38.01.01 | 38.01.00 | 38.00.00 | 37.05.00 | 37.04.00 | 37.03.00 | 37.02.00 | 37.01.00 | 37.00.02 | 36.06.00 | 36.05.00 | 36.04.00 | 36.03.00 | 36.02.00 | 36.01.00 | 36.00.02 | 35.05.00 | 35.04.00 | 35.03.00 | 35.02.00 | 35.01.00 | 35.00.02 | 34.05.00 | 34.04.00 | 34.03.00 | 34.02.01 | 34.01.00 | 34.00.00 | 33.04.00 | 33.03.00 | 33.02.01 | 33.01.01 | 33.00.02 | 32.05.00 | 32.04.00 | 32.03.01 | 32.02.01 | 32.01.01 | 32.00.01 | 31.02.00 | 31.01.01 | 31.00.01 | 30.02.02 | 30.01.02 | 30.00.00 | 29.00.02 | 28.03.01 | 28.02.01 | 28.01.00 | 28.00.02 | 27.00.01 | 27.00.00 | 26.01.01 | 24.02.00 | 24.01.00 | 24.00.00 | 23.00.01 | 21.03.02 | 21.00.04 |
ControlLogix 5580 Family
32.013 FamilyControlLogix 1756-L81E/K/-NSE/XT, 1756-L82E/K/-NSE/XT, 1756-L83E/K/-NSE/XT, 1756-L84E/K/-NSE/XT, 1756-L85E/K/-NSE/XT.
XT controllers are not supported on all releases, refer to individual listings.
|
Important notice
Release note
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
1756-L85E
B
32.013
|
Important notice
Available downloads
Release note
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
1756-L84E
B
32.013
|
Important notice
Available downloads
Release note
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
1756-L83E
B
32.013
|
Important notice
Available downloads
Release note
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
1756-L82E
B
32.013
|
Important notice
Available downloads
Release note
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
1756-L81E
B
32.013
|
Important notice
Available downloads
Release note
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||