Downloads
![]() |
Downloads | 36.00.00 | 35.00.02 | 34.02.01 | 34.01.00 | 34.00.00 | 33.02.01 | 33.01.01 | 33.00.02 | 32.04.00 | 32.03.01 | 32.02.01 | 32.01.01 | 32.00.01 | 31.02.00 | 31.01.01 | 31.00.01 | 30.02.02 | 30.01.02 | 30.00.00 | 29.00.02 | 28.03.01 | 28.02.01 | 28.01.00 | 28.00.02 | 27.00.01 | 26.01.01 | 26.01.00 | 24.02.00 | 24.01.00 | 24.00.00 | 23.00.01 | 21.03.02 | 21.00.04 |
![]() 4.012
5069 Compact I/O EtherNet/IP Adapter. It supports 31 modules, dual Ethernet ports support DLR, 1 Gbps
|
![]() |