Downloads   
  Downloads 38.02.00 38.01.01 38.01.00 38.00.00 37.04.00 37.03.00 37.02.00 37.01.00 37.00.02 36.05.00 36.04.00 36.03.00 36.02.00 36.01.00 36.00.02 35.05.00 35.04.00 35.03.00 35.02.00 35.01.00 35.00.02 34.05.00 34.04.00 34.03.00 34.02.01 34.01.00 34.00.00 33.04.00 33.03.00 33.02.01 33.01.01 33.00.02 32.05.00 32.04.00 32.03.01 32.02.01 32.01.01 32.00.01 31.02.00 31.01.01 31.00.01 30.02.02 30.01.02 30.00.00 29.00.02 28.03.01 28.02.01 28.01.00 28.00.02 27.00.01 27.00.00 26.01.01 24.02.00 24.01.00 24.00.00 23.00.01 21.03.02 21.00.04
ControlLogix 5580 Family 
32.013
Family
ControlLogix 1756-L81E/K/-NSE/XT, 1756-L82E/K/-NSE/XT, 1756-L83E/K/-NSE/XT, 1756-L84E/K/-NSE/XT, 1756-L85E/K/-NSE/XT. XT controllers are not supported on all releases, refer to individual listings.
                                                                                                                   
1756-L85E  B 
32.013
                                                                                                                   
1756-L84E  B 
32.013
                                                                                                                   
1756-L83E  B 
32.013
                                                                                                                   
1756-L82E  B 
32.013
                                                                                                                   
1756-L81E  B 
32.013