Downloads   
  Downloads 38.03.00 38.02.00 38.01.01 38.01.00 38.00.00 37.05.00 37.04.00 37.03.00 37.02.00 37.01.00 37.00.02 36.06.00 36.05.00 36.04.00 36.03.00 36.02.00 36.01.00 36.00.02 35.05.00 35.04.00 35.03.00 35.02.00 35.01.00 35.00.02 34.05.00 34.04.00 34.03.00 34.02.01 34.01.00 34.00.00 33.04.00 33.03.00 33.02.01 33.01.01 33.00.02 32.05.00 32.04.00 32.03.01 32.02.01 32.01.01 32.00.01 31.02.00 31.01.01 31.00.01 30.02.02 30.01.02 30.00.00 29.00.02 28.03.01 28.02.01 28.01.00 28.00.02 27.00.01 27.00.00 26.01.01 24.02.00 24.01.00 24.00.00 23.00.01 21.03.02 21.00.04
1756-EN2T  (Series D) 
11.002
ControlLogix EtherNet/IP Module, This is a signed bundle
                                                                                                                         
1756-EN2TP  (Series A) 
11.002
Parallel Redundancy Protocol (PRP) ControlLogix EtherNet/IP Module
                                                                                                                         
1756-EN2TR  (Series C) 
11.002
ControlLogix EtherNet/IP Module also applies to 1756-EN2TRXT
                                                                                                                         
1756-EN2F  (Series C) 
11.002
ControlLogix EtherNet/IP Module with fiber port, this is a signed firmware bundle. Also use for 1756-EN2FK