Downloads
Downloads | 36.00.01 | 36.00.00 | 35.01.00 | 35.00.02 | 34.03.00 | 34.02.01 | 34.01.00 | 34.00.00 | 33.03.00 | 33.02.01 | 33.01.01 | 33.00.02 | 32.04.00 | 32.03.01 | 32.02.01 | 32.01.01 | 32.00.01 | 31.02.00 | 31.01.01 | 31.00.01 | 30.02.02 | 30.01.02 | 30.00.00 | 29.00.02 | 28.03.01 | 28.02.01 | 28.01.00 | 28.00.02 | 27.00.01 | 26.01.01 | 26.01.00 | 24.02.00 | 24.01.00 | 24.00.00 | 23.00.01 | 21.03.02 | 21.00.04 | |
1769-L24ER-QB1B
(Series A)
20.014
CMX5370 L2 controller, 2 EtherNet/IP ports, 750KB memory, 16DI, 16DO, 4x 1769 I/O expansion modules, 8 EIP Nodes, 24VDC
|
Select FilesFirmware Only |