Downloads   
  Downloads 38.02.00 38.01.01 38.01.00 38.00.00 37.04.00 37.03.00 37.02.00 37.01.00 37.00.02 36.05.00 36.04.00 36.03.00 36.02.00 36.01.00 36.00.02 35.05.00 35.04.00 35.03.00 35.02.00 35.01.00 35.00.02 34.05.00 34.04.00 34.03.00 34.02.01 34.01.00 34.00.00 33.04.00 33.03.00 33.02.01 33.01.01 33.00.02 32.05.00 32.04.00 32.03.01 32.02.01 32.01.01 32.00.01 31.02.00 31.01.01 31.00.01 30.02.02 30.01.02 30.00.00 29.00.02 28.03.01 28.02.01 28.01.00 28.00.02 27.00.01 27.00.00 26.01.01 24.02.00 24.01.00 24.00.00 23.00.01 21.03.02 21.00.04
  ControlLogix 5580 Family   
38.011
ControlLogix 1756-L81E/K/-NSE/XT, 1756-L82E/K/-NSE/XT, 1756-L83E/K/-NSE/XT, 1756-L84E/K/-NSE/XT, 1756-L85E/K/-NSE/XT. XT controllers are not supported on all releases, refer to individual listings.
                                                                                                                   
37.013
                                                                                                                   
37.012
                                                                                                                   
37.011
                                                                                                                   
36.014
                                                                                                                   
36.013
                                                                                                                   
36.011
                                                                                                                   
35.017
                                                                                                                   
35.016
                                                                                                                   
35.014
                                                                                                                   
35.013
                                                                                                                   
35.011
                                                                                                                   
34.015
                                                                                                                   
34.014
                                                                                                                   
34.011
                                                                                                                   
33.017
                                                                                                                   
33.015
                                                                                                                   
33.012
                                                                                                                   
33.011
                                                                                                                   
32.016
                                                                                                                   
32.014
                                                                                                                   
32.013
                                                                                                                   
32.012
                                                                                                                   
32.011
  
                                                                                                                   
31.015
                                                                                                                   
31.013
                                                                                                                   
31.012
                                                                                                                   
31.011
                                                                                                                   
30.017
                                                                                                                   
30.015
                                                                                                                   
30.014
                                                                                                                   
30.013
                                                                                                                   
30.011
                                                                                                                   
29.011
                                                                                                                   
28.013
  
                                                                                                                   
28.012
  
                                                                                                                   
28.011