Downloads
![]() |
Downloads | 38.02.00 | 38.01.01 | 38.01.00 | 38.00.00 | 37.04.00 | 37.03.00 | 37.02.00 | 37.01.00 | 37.00.02 | 36.05.00 | 36.04.00 | 36.03.00 | 36.02.00 | 36.01.00 | 36.00.02 | 35.05.00 | 35.04.00 | 35.03.00 | 35.02.00 | 35.01.00 | 35.00.02 | 34.05.00 | 34.04.00 | 34.03.00 | 34.02.01 | 34.01.00 | 34.00.00 | 33.04.00 | 33.03.00 | 33.02.01 | 33.01.01 | 33.00.02 | 32.05.00 | 32.04.00 | 32.03.01 | 32.02.01 | 32.01.01 | 32.00.01 | 31.02.00 | 31.01.01 | 31.00.01 | 30.02.02 | 30.01.02 | 30.00.00 | 29.00.02 | 28.03.01 | 28.02.01 | 28.01.00 | 28.00.02 | 27.00.01 | 27.00.00 | 26.01.01 | 24.02.00 | 24.01.00 | 24.00.00 | 23.00.01 | 21.03.02 | 21.00.04 |
5.08.00
The IO Device Library is a tested, documented, and life cycle managed object library. The Device Library provides pre-configured status and diagnostic HMI faceplates for Rockwell Automation®/Allen-Bradley I/O modules. HMI faceplates are provided for FactoryTalk View ME/SE, FactoryTalk Optix or Studio 5000 View Designer. Studio 5000 Application Code Manager I/O Module objects are included. Supports 1715, 1719, 1732E/1732ES, 1734, 1738, 1756, 1769, 1794, 5015, 5069, 5094, 5032, 5034 & HART devices
|
Available downloads
Release note
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||