This release includes the following system features.
New parameter to display Basic or Advance Display group parameter on power up (Lgx00219909)
System Feature First Identified as of PowerFlex 525 Drives Firmware Revision 6.001
Catalog Number: 25B
A new parameter P054 [Display Param] is added to the Basic Program parameter group for PowerFlex® 525 drives.
This parameter can be programmed to display a parameter from the Basic Display or Advanced Display parameter group on the drive LCD display when the drive powers up:
P054
|
[Display Param]
|
Sets the parameter to display on the drive LCD display when the drive powers up.
|
Options
|
0
|
Keypad Disp (Default)
|
Without ADC = shows last selected display parameter
With ADC = shows parameter b001 [Output Freq]
|
1
|
Output Freq
|
Basic Display group parameters
| |
2
|
Command Freq
| ||
3
|
Output Amp
| ||
4
|
Output Volt
| ||
5
|
DC Bus Volt
| ||
6
|
Drive Status
| ||
7
|
Flt 1 Code
| ||
8
|
Flt 2 Code
| ||
9
|
Flt 3 Code
| ||
10
|
Process Disp
| ||
11
|
Cntrl Source
| ||
12
|
CntrlIN Stat
| ||
13
|
DigIN Stat
| ||
14
|
Output RPM
| ||
15
|
Output Speed
| ||
16
|
Output Power
| ||
17
|
Power Saved
| ||
18
|
ElapRun Time
| ||
19
|
Avg Power
| ||
20
|
Elapsed kWh
| ||
21
|
Elapsed MWh
| ||
22
|
Energy Saved
| ||
23
|
AccumkWh Sav
| ||
24
|
AccumCostSav
| ||
25
|
AccumCo2 Sav
| ||
26
|
Drive Temp
| ||
27
|
Control Temp
| ||
28
|
Cntrl SW Ver
| ||
29
|
AlogIn 0-10V
|
Advanced Display group parameters
| |
30
|
AlogIn4-20mA
| ||
31
|
ElapTime-hr
| ||
32
|
ElapTime-min
| ||
33
|
Counter Stat
| ||
34
|
Timer Stat
| ||
35
|
Drive Type
| ||
36
|
TestPt Data
| ||
37
|
Mtr OL Level
| ||
38
|
Slip Hz Metr
| ||
39
|
Speed Fdbk
| ||
40
|
Encdr Speed
| ||
41
|
DCBus Ripple
| ||
42
|
OutPPowerFctr
| ||
43
|
Torq Amp
| ||
44
|
PID1FdbkDisp
| ||
45
|
PID1SetPtDis
| ||
46
|
PID2FdbkDisp
| ||
47
|
PID2SetPtDis
| ||
48
|
PositionStat
| ||
49
|
UnitsTravelH
| ||
50
|
Fiber Status
| ||
51
|
StpLogStat
| ||
52
|
RdyBitModAct
| ||
53
|
DriveStatus2
| ||
54
|
DigOutStatus
|
This release corrects the following anomalies.
Value of parameter b001 [Output Freq] does not display after clearing fault F004 (Lgx00223444)
Corrected Anomaly with PowerFlex 525 Drives Firmware Revision 6.001
Known Anomaly First Identified as of PowerFlex 525 Drives Firmware Revision 5.001
Catalog Number: 25B
After clearing fault F004 when the drive is configured and power cycled, the display does not show the value of parameter b001 [Output Freq]. Only the number and name of the parameter are shown.
This release has the following application notes.
Use ControlFLASH and ControlFLASH Plus to Update Your Firmware
For instructions on how to install ControlFLASH™ and ControlFLASH Plus software and upgrade your drive firmware by using these software tools, see these publications: